Compact Weatherproof 10/100/1000 Base-T CAT6 Hi-Power Lightning Protector - RJ45 Jacks

SKU ALS-CAT6HPW
QTY available 367
Quantity Price
1 - 9 $135.99
10 - 24 $130.55
25 - 99 $125.11
100 + Call Us
Price $135.99

All Prices are in US Dollars and do not include duties



Note: This protector replaces the AL-CAT6HPW.

The ALS-CAT6HPW Lightning Protector provides superior lightning and surge protection for indoor 10/100/1000 Base-T Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges.

This protector has been designed to meet the GR-1089 Intra-Building surge protection requirements for 10/100/1000 Base-T Ethernet lines. In addition, the unit is compatible with 802.3af/at Power-over-Ethernet (PoE) devices. This device supports PoE mode A and B for power. The ALS-CAT6HPW shielded RJ45 jacks are isolated from the safety ground. This minimizes the chance of a ground loop being introduced.

This unit features a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. PG16 cable glands are provided on the enclosure as well as an external ground clamp to provide a tie point for earth ground. The PG16 cable glands are large enough to pass an un-booted RJ45 connector through so pre-terminated cables can be used.

For mounting to masts up to 2 inches in diameter, the HGX-PMT24 mast mounting kit is available (sold separately).

For additional information and complete specifications, click on data sheet link below.

Not sure which level of protection is required for your application?
View Our Model Comparison Chart.


Features
  • CAT6, CAT5e and CAT5 compatibility
  • Cable shield isolated from safety ground
  • GR-1089 Intra-Building rated
  • IEEE 802.11af/at Power-Over-Ethernet (PoE) compatible
  • Weatherproof ABS enclosure with gasketed cover and shielded RJ45 jacks

Application
  • IP Cameras
  • Wireless Access Points & Bridges
  • 10/100/1000 Base-T Ethernet Equipment
  • Intra-building Cable Runs
  • Wireless Client Adapters


Documents and Resources