To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Data Surge Protector, Indoor, Gigabit Ethernet PoE++ IEEE 802.3bt Shielded RJ45

The LPXTRJ45-GBPOE++ Compact Gigabit Ethernet Surge Protector is engineered for high performance, compact versatile surge protection of Gigabit Ethernet/Power over Ethernet++ equipment. This product will reduce installation time and expense on the job site while giving your system the protection performance it needs and future-proofing it for any PoE system upgrades. The included DIN Rail Mount grounding clip allows for quick installation onto any standard 35mm DIN Rail and can also be used to wall mount the protector.
Note: The clip must be securely grounded for proper operation.

Features
  • Cost effective, light weight, easy to install and replace.
  • Lightning protection circuits utilize high energy dissipation characteristics of gas discharge tube (GDT) technology, fast response time and repeatable low clamping characteristics of silicon avalanche suppression diodes
  • Protector can be mounted to a wall or 35mm DIN rail (DIN rail clip included and functions as ground connector)
  • Passes Power over Ethernet++ protocol per IEEE 802.3bt.
  • Shielded RJ45 jack to pass system shield through.
Application
  • 10/100/1000 Base-T Ethernet equipment
  • Intra-building cable runs
  • IP, network or web cameras
  • VoIP telephone
  • Wireless access points, servers and routers

SKU LPXTRJ45-GBPOE++
QTY available 171
Quantity Price
1 - 24 $105.99
25 - 49 $100.69
50 - 99 $95.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $105.99

Key Specifications

Key Specifications