To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

High Power 3-Stage Surge Protector for 24V AC Control Lines

Item # AL-D8-24AC
Availability
2
Price Table
Quantity Price
1 - 9 $145.99
10 - 24 $143.07
25 - 99 $140.15
100 + Call Us
Add to Cart

Description

The AL-D8 AC series of high power 3-stage lightning surge protectors provides superior protection of control lines from transients and surges. These units will protect 8 individual single ended AC control lines. The first stage is comprised of a spark gap. The second stage is a failsafe fuse and the final stage is a Metal Oxide Varistor (MOV). The unit limits the positive and negative voltage swing on the line to the Varistor voltage rating. Call for different Fuse and Varistor ratings. Use the AL-D8 DC series if uni-polar voltage swing is required. For more complete surge protection of control lines, the use of two units is recommended, one at each end of the line.

These units feature a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Removable Terminal Strips are provided on the input and output for convenience. To ease installation, the terminal strips can be removed. A ground clamp provides a tie point for earth ground.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

This protector is also available in 12V and 48V versions.


Features
  • Ground clamp provided on outside of enclosure
  • Removable screw terminal strips
  • Gasketed cover and concealed mounting holes
  • High power 3-stage protection
  • Used to protect control line equipment from damaging power surges and lightning strikes
Application
  • AC Control line applications
  • Industrial control lines


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov