To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

High Power 3-stage Surge Protector for 24V DC Control Lines

The AL-D8 DC series of high power 3-stage lightning surge protectors provides superior protection of DC control lines from transients and surges. These units will protect 8 individual single ended DC control lines. The first stage is comprised of a spark gap. The second stage is a failsafe fuse and the final stage is a uni-polar Transient Voltage Suppression (TVS) Diode. The unit limits the positive voltage swing on the line to the TVS Diode voltage rating. For negative voltage swings the voltage is clamped to approximately 0.7 volts. Call for different Fuse and TVS diode ratings. Use the AL-D8 AC series if bipolar voltage swing is required. For more complete surge protection of control lines, the use of two units is recommended, one at each end of the line.

These units feature a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Removable Terminal Strips are provided on the input and output for convenience. To ease installation, the terminal strips can be removed. A ground clamp provides a tie point for earth ground.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

This protector is also available in 12V and 48V versions.


Features
  • Gasketed cover and concealed mounting holes
  • High power 3-stage protection
  • Ground clamp provided on outside of enclosure
  • Removable screw terminal strips
  • Used to protect control line equipment from damaging power surges and lightning strikes
Application
  • Industrial control lines
  • DC Control line applications

SKU AL-D8-24DC
QTY available 37
Quantity Price
1 - 9 $149.99
10 - 24 $146.99
25 - 99 $143.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $149.99

Key Specifications

Key Specifications