To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

In-Wall Electrical Box Mount Hi-Power Single Line Telephone/DSL/T1 Protector - RJ11/RJ11

Item # WPDTJ
Availability
24
Price Table
Quantity Price
1 - 24 $81.99
25 - 49 $78.71
50 - 99 $76.25
100 + Call Us
Add to Cart

Description

The WPDTJ is a high performance 3-stage lightning protector that provides superior protection for DSL, Telephone and T1 lines from transients and surges.

The three stages of this protector consist of a differential gas discharge tube, a pair of current limiting series resistors and a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The current limiting series resistors limit the power dissipation of the fast diode clamp array. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the suppressor will not degrade the high-speed signals. The design utilizes a Thyristor diode technology which has superior power handling capability compared to TVS or Avalanche diode based designs. This 3-stage design can handle higher-level transients than a protector that uses only diodes.

Failsafe Feature

The WPDTJ is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage. The units are factory repairable.

Electrical Box Mount

The WPDTJ features a brushed stainless steel wall plate designed to mount to standard in-wall electrical/conduit boxes. This protector is ideal for use in homes and offices with existing in-wall DSL/Telephone. Two RJ11 jacks are provided as well as a ground lug directly on the protector. Mounting screws are included.

For additional information and complete specifications, click on the Data Sheet link below.


Features
  • 3-Stage protection
  • Superior to diode or TVS only based designs
  • (2) RJ-11 jacks
  • Brushed stainless steel wall plate
  • Mounts to standard in-wall electrical boxes


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov