To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Indoor 10/100/1000 Base-T Shielded CAT6 PoE Compatible Lightning Protector - RJ45

The HGLN-CAT6J shielded indoor lightning protector provides superior lightning and surge protection with improved frequency response for indoor 10/100/1000 Ethernet networks. The use of ultra-low capacitance semiconductor protection arrays provides superior high frequency response and improved return loss for the four data pairs. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges.

The HGLN-CAT6J is compatible with 802.3af/at Power-over-Ethernet (PoE) devices. It supports PoE mode A and B for power as well as supporting normal and reverse polarity PoE used in some Cisco Access Points. The HGLN-CAT6J is compatible with wireless Access Points, Bridges, Client Adapters and Network Appliances with or without Power-over-Ethernet (PoE) functionality.

EMI Noise Suppression

The HGLN-CAT6J features shielded RJ45 jacks. This along with the HGLN-CAT6J's metal housing helps reduce the effects of EMI interference. Additional features include a ground lug and terminal is provided directly on the lightning protector housing providing superior grounding. For maximum protection from lightning on long cable runs, two HGLN-CAT6J can be used, one at each end of the cable.

The cast aluminum housing includes integral mounting feet for ease of installation

For additional information and complete specifications, click on the Downloads tab.


Features
  • 802.3af/at Power-Over-Ethernet (PoE) compatible
  • CAT5, CAT5e and CAT6 compatibility
  • Die cast aluminum construction with integral mounting feet
  • Shielded RJ45 jacks
Application
  • 10/100/1000 Base-T Ethernet Equipment
  • Gigabit Network Appliances
  • IP Cameras with PoE
  • Wired PoE Switches
  • Wireless Access Points, Bridges and Client Adapters

SKU HGLN-CAT6J
QTY available 1142
Quantity Price
1 - 24 $83.99
25 - 49 $79.79
50 - 99 $75.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $83.99

Key Specifications

Key Specifications