Indoor 10/100 Base-T Shielded 24V PoE CAT5e Lightning Surge Protector

Item # HGLN-CAT5EJW24
Availability
53
Price Table
Quantity Price
1 - 24 $87.99
25 - 49 $83.59
50 - 99 $79.19
100 + Call Us
Add to Cart

Description

The HGLN-CAT5EJW24 Lightning Protector provides superior lightning and surge protection for indoor 10/100 Base-T Ethernet networks. Integral to the design is protection for the four Ethernet data pairs and the PoE DC power feed.

*This protector is also compatible with 10/100/1000 Base-T Ethernet networks, but it is recommended to be used on shorter length CAT6 cable runs for best performance.

The unit features a low capacitance diode array that can withstand large surge currents. The design utilizes a Thyristor diode which switches to a low impedance state once triggered. This offers superior power handling capability compared to TVS or Zener diode based designs. The limits are +/- 36 volts on the four cable pairs.

15 Volt and 24 Volt PoE Compatible

Designed to be compatible with 15V and 24V PoE devices, the HGLN-CAT5EJW24 is ideal for use with select devices from Motorola, Ubiquiti, Engenius and Planet as well as other PoE equipment requiring 15V or 24V.

Note: This protector is not intended for use with standard 48V PoE devices.

This protector is also available for standard 48 Volt PoE applications, see model HGLN-CAT5EJW.

The HGLN-CAT5EJW24 features shielded RJ45 jacks. This along with the unit's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the lightning protector housing, providing superior grounding. A second ground and terminal is provided for strapping multiple units together.

For additional information and complete specifications, see data sheet below.

Not sure which level of protection is required for your application?
View Our Model Comparison Chart.


Features
  • Shielded RJ-45 jacks and metal housing for EMI noise suppression
  • CAT5, CAT5e and CAT6* compatibility
  • Compatible with 15V and 24V Power-Over-Ethernet (PoE) devices
  • Integral mounting feet
  • Supports PoE mode A and B for power
Application
  • IP Cameras
  • Wireless Access Points & Bridges
  • Wireless Client Adapters
  • 10/100 Base-T Ethernet Equipment


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov