Indoor DC Power Lightning Surge Protector - 12 VDC

Item # HGLN-DC-12
Availability
6
Price Table
Quantity Price
1 - 24 $105.99
25 - 49 $101.75
50 - 99 $98.57
100 + Call Us
Add to Cart

Description

The HGLN-DC-12 series lightning protector provides superior protection of 12 VDC power feeds from transients and surges. It is designed to protect a single line from differential and common mode surge events.

Comprised of a 3 terminal gas discharge tube and a TVS diode, the gas tube provides both differential and common mode protection. The fast TVS diode provides differential mode protection for equipment.

The HGLN-DC-12 includes a ground lug provided directly on the lightning protector housing providing superior grounding. For more complete surge protection of data lines, the use of two units is recommended, one at each end of the line.

The cast aluminum housing includes integral mounting feet for ease of installation.

For additional information and complete specifications, see data sheet below.


Features
  • Industrial grade, cast aluminum construction
  • Compact size
  • Integral mounting feet
  • Screw terminal block
Application
  • 12 VDC power lines
  • 12 VDC battery applications
  • 12 VDC solar applications
  • Amplifiers, control lines, relays and transducers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov