Indoor DIN Mount 3-Stage Lightning Surge Protector for RS-485 Lines

Item # HGLND-D1-05
Availability
Call Us
Price Table
Quantity Price
1 - 9 $111.99
10 - 24 $109.75
25 - 99 $107.51
100 + Call Us
Add to Cart

Description

The HGLND-D1-05 high performance 3-stage lightning protector provides superior protection of differential or balanced digital or analog lines from transients and surges. The unit will also protect two single ended data, analog or control lines.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the suppressor will not degrade the high-speed signals. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

The HGLND-D1-05 is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage. The units are factory repairable.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For additional information and complete specifications, click on data sheet below>


Features
  • 3-Stage surge protection
  • Die Cast aluminum construction
  • DIN 3 rail mountable
  • Superior to diode or TVS only based designs
  • Failsafe mode of operation
Application
  • Industrial and building automation
  • RS-485 serial communication lines
  • 5 Volt differential or single ended data or control lines
  • Modbus, Pofibus and DMX applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov