To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Indoor High Power 10/100 Base-T Shielded CAT5 Lightning Surge Protector

Item # HGLN-CAT5-HP
Availability
150
Price Table
Quantity Price
1 - 9 $117.99
10 - 24 $113.27
25 - 99 $108.55
100 + Call Us
Add to Cart

Description

The HGLN-CAT5-HP 3-stage lightning protector provides superior lightning and surge protection for indoor and outdoor 10/100 Base-T Ethernet networks. Also compatible with Power-over-Ethernet (PoE) devices, this unit provides protection to both Ethernet data pairs as well as the PoE DC power feed. This protector is compatible with any variation of PoE including 802.3af and proprietary systems from Airspan, Alvarion and Tranzeo. Also it will work with systems without PoE.

In the data path, the first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a high speed, low capacitance diode clamp array. In the power path, the first stage is comprised of a differential gas discharge tube. Stage two is a pair of filter inductors and the final stage is a pair of bi-directional clamping diodes.

Cisco Compatible

This lightning surge protector is compatible with Cisco legacy network appliance products like Access Points, DC Injectors and other equipment supporting reverse polarity PoE pinouts.

EMI Noise Suppression

The HGLN-CAT5-HP features shielded RJ45 jacks. This along with the HGLN-CAT5-HP's metal housing helps reduce the effects of EMI interference.

Failsafe Architecture

The Advantage of the HGLN-CAT5-HP three stage surge protector design is the added level of protection due to its large power rating and safety due to its failsafe architecture. In the event of a catastrophic surge event, the series resistors will fuse and the shunt diodes will short. This will safely disconnect the line from the datacom equipment.

Hyperlink's CAT5 Lightning Protector is compatible with Wireless Access Points, Access Servers and Outdoor Routers that support Power-over-Ethernet (PoE). A ground lug and terminal is provided directly on the lightning protector housing, providing superior grounding. A second ground and terminal is provided for strapping multiple units together.

For maximum protection from lightning on long cable runs, two HGLN-CAT5-HP's can be used -one at each end of the cable. Most PoE capable equipment is not protected from surges on it's CAT5 cable.

This protector is also available in a weather resistant model, AL-CAT5HPJW

For additional information and complete specifications, see data sheet below>

Not sure which level of protection is required for your application...Click Here for our Power Comparison Chart.

Features
  • 10/100 Base-T CAT5 protection
  • Cisco® Reverse Polarity PoE compatible
  • Industrial grade
  • Shielded RJ-45 jacks and metal housing for EMI noise suppression
  • Three-Stage protection & Failsafe architecture
Application
  • 10/100 Base-T Networks
  • VoIP Telephone
  • Wireless Outdoor Routers
  • IP, Network, or Web Camera
  • Wireless Access Points & Servers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov