To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

N-Female to N-Female Bulkhead 0-3 GHz 90V High Performance Lightning Protector

Item # AL-NFNFBHP-9
Availability
1,586
Price Table
Quantity Price
1 - 24 $46.59
25 - 49 $41.93
50 - 99 $37.27
100 + Call Us
Add to Cart

Description

The AL-NFNFBHP-9 is a very high-performance high power gas discharge tube suppressor featuring operation up to 3 GHz. The design of this protector provides outstanding performance and reliability due to its internal components. A circular brass contact inside the AL-NFNFBHP ensures the gas tube is firmly seated as well as providing a better contact point for the gas tube. Most coaxial protectors are designed with only a thin pin that the gas tube sits on.

Both connector ports of this unit are equally protected. This provides protection no matter which way it is installed. Either port can face the antenna and either port can face the equipment. A ground lug and terminal are provided directly on the lightning protector housing which provides superior grounding.

This unit features a bulkhead N-Female connector with a rubber "O" Ring seal for mounting through an enclosure wall. An optional stainless steel mounting bracket, HGX-LPMOUNT01 is also available.

Note: The AL-NFNFBHP is for indoor use only

Features
  • Multi-Strike Capability
  • Reliable Performance from DC ~ 3 GHz
  • Bi-Directional Protection
  • Easily Replaced Gas Tube Element
  • Protector will pass DC
Application
  • Amateur radio applications
  • Cellular applications
  • IEEE 802.11b/g Wireless LAN applications
  • MMDS
  • Note: The AL-NFNFBHP is for indoor use only


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov