Outdoor 10/100/1000/10000 Base-T CAT6a Lightning Protector - RJ45 Jacks

Item # AL-CAT6AHPJW
Availability
90
Price Table
Quantity Price
1 - 9 $133.99
10 - 24 $128.63
25 - 99 $123.27
100 + Call Us
Add to Cart

Description

The AL-CAT6AHPJW lightning and surge protector provides superior lightning and surge protection with improved frequency response for 10/100/1000/10000 (10G) Base-T Ethernet networks. It is designed for use with CAT6a Ethernet cabling, but can also be used with CAT5, CAT5e and CAT6 cabling.

The use of ultra-low capacitance semiconductors in this protector provides superior high frequency response and improved return loss for the four data pairs. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges.

The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Zener diode based designs..

The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The cable grommet may be adjusted to cable size and are removable.


Features
  • CAT5, CAT5e, CAT6 and CAT6a compatibility
  • Impact and weather resistant enclosure with locking hinged cover
  • Shielded CAT6a RJ45 jacks
Application
  • IP based security and surveillance systems
  • Outdoor WiFi networks
  • CAT6a data networks
  • IT server complexes
  • Protection of 10/100/1000/10000 (10G) Base-T Ethernet equipment (servers, switches, routers, client equipment)