To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Outdoor 10/100/1000/10000 Base-T CAT6a PoE Compatible Lightning Protector - RJ45 Jacks

The AL-CAT6AJW lightning and surge protector provides superior lightning and surge protection with improved frequency response for 10/100/1000/10000 (10G) Base-T Ethernet networks. It is designed for use with CAT6a Ethernet cabling, but can also be used with CAT5, CAT5e and CAT6 cabling.

The use of ultra-low capacitance semiconductors in this protector provides superior high frequency response and improved return loss for the four data pairs. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. The design provides protection for both common and differential mode surges.

The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Zener diode based designs. In addition, the unit is compatible with 802.3af Power-over-Ethernet (PoE) devices. This device supports PoE mode A and B for power. The unit supports normal and reverse polarity PoE used in some Cisco Access Points. The AL-CAT6AJW is compatible with wireless Access Points, Bridges, Client Adapters and Network Appliances with or without Power-over-Ethernet (PoE) functionality.

The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The cable grommet may be adjusted to cable size and are removable.

For additional information and complete specifications click on the data sheet in the Downloads tab.


Features
  • Impact and weather resistant enclosure with locking hinged cover
  • CAT5, CAT5e, CAT6 and CAT6a compatibility
  • PoE Compatible
  • Shielded CAT6a RJ45 jacks
Application
  • CAT6a data networks
  • IP based security and surveillance systems
  • IT server complexes
  • Outdoor WiFi networks
  • Protection of 10/100/1000/10000 (10G) Base-T Ethernet equipment (servers, switches, routers, client equipment)

SKU AL-CAT6AJW
QTY available 432
Quantity Price
1 - 24 $86.99
25 - 49 $82.64
50 - 99 $78.29
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $86.99

Key Specifications

Key Specifications