Outdoor 10/100 Base-T CAT5 Lightning Surge Protector - Screw Terminals

Item # AL-CAT5SW
Availability
14
Price Table
Quantity Price
1 - 24 $67.99
25 - 49 $64.59
50 - 99 $61.19
100 + Call Us
Add to Cart

Description

The AL-CAT5SW is a Compact Weather Resistant Lightning Protector which provides lightning and surge protection for CAT5 data applications. The unit is fully compatible with industry-standard Power-over-Ethernet (PoE) devices and 10/100 Base-T Ethernet networks, providing protection to both Ethernet data pairs as well as the PoE DC power feed. The unit supports both modes A and B of the 802.3af standard for of supplying DC power. Power can be fed up the CAT5 data pairs, 1-2, 3-6 or using the two unused pairs, 4-5, 7-8.

High speed semiconductors clamp any voltage, positive or negative on the wires. The limits are +/- 58 volts on the four cable pairs. The unit is compatible with both normal and inverted polarity voltage PoE equipment. For maximum protection two AL-CAT5SW units should be used, one at each end of the CAT5 cable.

For non-PoE applications this protector can be used for two CAT5 cables, 2-pairs in each cable. Applications include twin IP camera installations and network devices with dual CAT5 ports.

Optional versions of this unit can be used to protect Telephone and DSL lines as well as balanced data lines like RS-422/485. The unit will protect up to four balanced twisted pairs. Please consult the factory for custom versions of the unit. Minimum quantity requirements apply.

The compact weather resistant housing features a lockable hinged cover and break-away holes are provided on the rear of the enclosure for mounting. The cable grommet may be adjusted to cable size and is removable.

This lightning surge protector is compatible with Cisco legacy network appliance products like Access Points, DC Injectors and other equipment supporting reverse polarity PoE pinouts.

For additional information and complete specifications, click the Data Sheet link below.

Not sure which level of protection is required for your application...Click Here for our Power Comparison Chart.


Features
  • Screw Terminal Strips
  • Supports use of shielded CAT5 cable
  • 802.3af Modes A and B Power-Over-Ethernet and Cisco® Reverse Polarity PoE compatible
  • Impact and weather resistant, locking hinged cover
  • Protects 4 data pairs
Application
  • Wireless Access Points & Servers
  • 10/100 Base-T CAT5 protection
  • Wireless Outdoor Routers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov