To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Single Stage Surge Protector for 12V AC Control Lines

Item # AL-D8-12ACW
Availability
10
Price Table
Quantity Price
1 - 24 $72.99
25 - 49 $70.07
50 - 99 $67.88
100 + Call Us
Add to Cart

Description

The AL-D8-12ACW lightning surge protectors provides superior protection of AC control lines from transients and surges. These units will protect 8 individual single ended AC control lines. The design incorporates Metal Oxide Varistors (MOV). The unit limits the voltage swing on the line to the Varistor voltage rating. These units are designed to be connected to the lines to be protected and ground. Grounding lugs provide tie points for earth ground.

These units feature a weather resistant housing featuring a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The two cable grommets may be adjusted to cable size and are removable.

This protector is also available in 24V and 48V versions.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Also available in 24V and 48V AC models
  • Metal Oxide Varistor (MOV) Protection
  • Impact and weather resistant enclosure with locking hinged cover
  • Removable screw terminal strip
Application
  • Industrial control lines
  • AC Control line applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov