Type N F/F In/Out RF Surge Protector 1.8GHz - 3.8GHz 10W IP67 18kA Surge Filter

Item # LCSP1050
Availability
9
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

RF surge protector (also known as lightning arrester) LCSP1050 from L-com utilizing a patented DC shorted filter design enables an almost instantaneous response to a lightning surge to protect critical hardware while maintaining the RF performance targeting for WiFi applications. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping.

Features
  • 10W Max RF Power
  • DC Block
  • Waterproof IP67 rated
  • Multi-strike capability
  • VSWR <1.2
Application
  • Cellular communication systems
  • WiFi


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov