Type N F/F In/Out RF Surge Protector 698MHz - 2.7GHz DC Block 500W IP67 40kA Surge Filter

Item # LCSP1000
Availability
59
Price Table
Quantity Price
1 - 9 $149.99
10 - 24 $143.99
25 - 99 $137.99
100 + Call Us
Add to Cart

Description

RF surge protector (also known as lightning arrester) LCSP1000 from L-com utilizing a patented spiral inductor design enables an almost instantaneous response to a lightning surge to protect critical hardware while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping.

Features
  • Frequency range from 698MHz to 2.7GHz
  • Low insertion loss
  • Low PIM performance
  • VSWR <1.1
  • Waterproof IP67 rated
Application
  • Cellular communication systems
  • Emergency response systems
  • Industrial
  • Public safety systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov