Type N F/M In/Out RF Surge Protector 2GHz - 6GHz DC Block 10W IP67 10kA Surge Filter

Item # LCSP1049
Availability
650
Price Table
Quantity Price
1 - 24 $80.99
25 - 49 $76.94
50 - 99 $72.89
100 + Call Us
Add to Cart

Description

RF surge protector (also known as lightning arrester) LCSP1049 from L-com utilizing a patented DC shorted filter design enables an almost instantaneous response to a lightning surge to protect critical hardware while maintaining the RF performance targeting for WiFi applications. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping.

Features
  • DC Block
  • Multi-strike capability
  • VSWR <1.2
  • 10W Max RF Power
  • Waterproof IP67 rated
Application
  • WiFi
  • Cellular communication systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov