To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Type N M/F In/Out RF Surge Protector 100MHz - 512MHz 750W IP67 20kA Surge Filter

Item # LCSP1036
Availability
7
Price Table
Quantity Price
1 - 9 $159.99
10 - 24 $153.59
25 - 99 $147.19
100 + Call Us
Add to Cart

Description

RF surge protector (also known as lightning arrester) LCSP1036 from L-com utilizing a patented filter surge protection technology acts as a high-band filter shunting surge energy to ground to protect critical hardware while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping .

Features
  • DC Block
  • Max RF Power 750W
  • VSWR <1.1
  • Waterproof IP67 rated
  • Multi-strike capability
Application
  • Emergency response systems
  • Public safety systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov