Weather Resistant Lightning Surge Protector for RS-485 & 24VDC Power Lines

Item # AL-D15P24DW
Availability
445
Price Table
Quantity Price
1 - 24 $83.99
25 - 49 $79.79
50 - 99 $75.59
100 + Call Us
Add to Cart

Description

The HyperLink AL-D15P24DW is designed to provide superior lightning and surge protection for RS-485 control and 24VDC power lines. These protectors incorporate individual protection circuits for the RS-485 control lines and DC power lines. All housed in one weatherproof resistant enclosure.

RS-485 Control Lines

A high power 3-stage design is used to provide protection for the RS-485 control line. The 3-stage design can handle higher-level transients than a protector that uses only diodes. The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the protector will not degrade the high-speed signals. The RS-485 control line is connected to the protector via its screw terminal blocks. The AL-D15P24DW is designed to work with 1 half duplex RS-485 line.

24VDC Power Lines

The DC power lines are also protected using a 3-stage design. This provides superior protection from transients and surges. The first stage is comprised of a differential gas discharge tube. Stage two is a pair of suppression coils and the final stage is a 1500 Watt uni-polar Transient Voltage Suppression (TVS) Diode. Power lines are connected to the protector via screw terminals.

Weatherproof Resistant

The compact weather resistant housing features a lockable hinged cover and holes are provided on the rear for mounting. The cable grommet may be adjusted to cable size and is removable.

This protector is also available in the following power configurations:
5VDC: AL-D15P05DW
12VDC: AL-D15P12DW
15VDC: AL-D15P15DW
12-28VAC: AL-D15P1228AW

For additional information and complete specifications, click on the data sheet link below.


Features
  • Impact and weather resistant enclosure with locking hinged cover
  • Individual protection circuits for RS-485 control and power lines
  • Will also protect two single ended data, analog or control lines
  • 3-Stage protection provided for all lines
Application
  • Door/gate access control with RS-485 and 24VDC power
  • Pan-Tilt-Zoom (PTZ) camera controllers
  • Pool/spa and industrial controllers and keyboards
  • RS-485 lines with 24VDC supply voltage
  • Analog or IP video surveillance cameras


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov