Weatherproof 3-Channel 4-20 mA Current Loop Protector - 15V

Item # AL-CL3W-15
Availability
106
Price Table
Quantity Price
1 - 24 $51.99
25 - 49 $49.91
50 - 99 $48.35
100 + Call Us
Add to Cart

Description

The AL-CL3W-15 is a high performance 3-stage weatherproof protector that provides superior protection of differential or common mode lines from transients and surges. These units will protect up to three 4-20 mA circuits. Provisions for use with shielded cable are provided.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the suppressor will not degrade the high-speed signals. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

For additional information and complete specifications, see data sheet below.


Features
  • Protection for up to three pairs of lines plus provisions for shielded cables
  • Removable screw terminal blocks
  • Three-Stage protection
  • Weatherproof ABS enclosure
  • 15V, also available in 12V and 24V models
Application
  • 4 to 20 mA sensors and controllers
  • HART Street light controllers
  • Industrial process control
  • Pulse Input Circuits
  • Toll booths, drawbridges, railroad crossing gates and signals


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov