To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Weatherproof 3-Stage 4-Ch Lightning Surge Protector for RS-422 & RS-485 Lines

The AL-D4-05W is a high performance 3-stage weatherproof protector that provides superior protection of differential or balanced digital or analog lines from transients and surges. This unit will protect up to four pairs of lines or eight single ended data, analog or control lines.

The AL-D4-05W series is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage. The units are factory repairable.

These protectors feature a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Removable screw terminal strips are provided on the input and output for convenience. To ease installation, the terminal strips can be removed. A ground clamp provides a tie point for earth ground.

Application Note: Not for use with T1 lines with Ring or DC Power.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

For additional information and complete specifications, see data sheet below.


Features
  • Superior to diode or TVS only based designs
  • Protection for up to four pairs of lines
  • Removable screw terminal blocks
  • Three-Stage protection
  • Weatherproof ABS enclosure
Application
  • AISG control lines
  • RS-422/RS-485 communications
  • T1/E1/J1 lines (see application note above)
  • Industrial and building automation
  • RTD applications

SKU AL-D4-05W
QTY available 92
Quantity Price
1 - 9 $135.99
10 - 24 $130.55
25 - 99 $125.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $135.99

Key Specifications

Key Specifications