Weatherproof 3-Stage Load Cell/RTD Lightning Surge Protector

Item # AL-LC-30
Availability
294
Price Table
Quantity Price
1 - 9 $137.99
10 - 24 $132.47
25 - 99 $126.95
100 + Call Us
Add to Cart

Description

The AL-LC-30 is a high power 3-stage lightning and surge protector that provides superior protection for devices such as load cells, weighbridges, resistance temperature detectors (RTD) and strain gage sensors. These types of devices contain sensitive and fragile components that can be easily damaged by lightning and power surges. The AL-LC-30 provides maximum protection to the signal lines, excitation, sense lines and a shield line.

The AL-LC-30 is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage.

For mounting to masts up to 2 inches in diameter, the HGX-PMT25 mast mounting kit is available (sold separately).

See data sheet for complete specifications.


Features
  • Ground clamp provided on outside of enclosure
  • Removable screw terminals
  • Gasketed cover and concealed mounting holes
  • High power 3-stage surge protection
  • Protects signal, supply and shield lines
Application
  • 3 and 4 wire RTD sensors
  • Strain gauge sensors
  • Truck stop weigh stations
  • Load cells
  • Weighbridges


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov