Weatherproof Lightning Surge Protector for RS-422/RS-485 & 15VDC Power Lines

Item # ALS-D25P15DW
Availability
10
Price Table
Quantity Price
1 - 9 $113.99
10 - 24 $109.43
25 - 99 $104.87
100 + Call Us
Add to Cart

Description

The HyperLink ALS-D25P15DW is designed to provide superior lightning and surge protection for RS-422/485 control and 15VDC power lines. These protectors incorporate individual protection circuits for the RS-422/485 control lines and DC power lines. All housed in one NEMA rated weatherproof enclosure.

RS-422/485 Control Lines

A high power 3-stage design is used to provide protection for the RS-422/485 control line. The 3-stage design can handle higher-level transients than a protector that uses only diodes. The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The RS-422/485 control line is connected to the protector via its screw terminal blocks. The terminal blocks are removable to ease wiring. The ALS-D25P15DW is designed to work with either 1 full duplex or 2 half duplex RS-422/485 lines.

15VDC Power Lines

The 15VDC power lines are also protected using a 3-stage design. This provides superior protection from transients and surges. The first stage is comprised of a differential gas discharge tube. Stage two is a pair of suppression coils and the final stage is a 5000 Watt uni-polar Transient Voltage Suppression (TVS) Diode. Power lines are connected to the protector via high current rated screw terminals.

Weatherproof Design

These units feature a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Water tight cable glands provide entry and exit points for cables. A ground clamp on the enclosure's exterior provides a tie point for earth ground.

For mounting to masts up to 2 inches in diameter, the HGX-PMT24 mast mounting kit is available (sold separately).

This protector is also available in the following power configurations:
12VDC: ALS-D25P12DW
24VDC: ALS-D25P24DW
12-28VAC: ALS-D25P1228AW

For additional information and complete specifications, click on the data sheet link below.


Features
  • Also available in 12VDC, 24VDC and 12-28VAC versions
  • Individual protection circuits for RS-422/485 control lines and 15VDC power lines
  • 3-Stage protection provided for all lines
  • NEMA rated enclosure with gasketed cover and concealed mounting holes
  • Will work with Full or Half Duplex RS-422/485 lines
Application
  • Pan-Tilt-Zoom (PTZ) camera controllers
  • Pool/spa and industrial controllers and keyboards
  • Analog or IP video surveillance cameras
  • Door/gate access control with RS-485 and power
  • RS-422/485 lines with 15VDC supply voltage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov