Swivel connector HDMI cable, HDMI Male / HDMI Male 2.0 M

Item # VHA00015-2M
Availability
501
Price Table
Quantity Price
1 - 24 $20.39
25 - 49 $19.37
50 - 99 $18.35
100 + Call Us
Add to Cart

Description

L-com's swivel connector HDMI cables are perfect for tight fit applications where regular straight HDMI connectors just won't work. The swivel connector on these cables is capable of swiveling 90 degrees in any direction. These swivel connector HDMI cables also feature 30 AWG conductors and PVC cable jackets. A 100% aluminum Mylar shield along with a copper braided shield protects HDMI A/V transmissions for EMI/RFI noise. Order online today!

Features
  • Gold Plated Contacts
  • Double shielded PVC Jacket
  • 90 degree swivel in any direction
  • Plug where normal HDMI will not fit
Application
  • Digital Signage
  • HDTV applications
  • Home Theatre
  • Set top box applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products