To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Temperature and Humidity Sensor/Logger, wall mount, RS485

The SRTH100-2001D series is a wall-mount, integrated temperature and humidity sensor with integrated data logging capability. With RS485 (modbus protocol) output, this device is well suited for use in building automation and other indoor applications where recording temperature and humidity is desired. The L-com SRTH100-2001D is part of the IoT portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other IoT products from L-com.

Features
  • Simple installation
  • Recording function
  • RS485/modbus RTU output
  • Digital display
  • large storage capacity
  • Audible and visual alarm
Application
  • Storage & warehouse facilities
  • Greenhouse environments
  • Pharmaceutical manufacturing
  • Chemical production
  • Medical & Biological settings
  • Research Environments

SKU SRTH100-2001D-6401
QTY available 22
Quantity Price
1 - 9 $361.99
10 - 24 $347.51
25 - 99 $333.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $361.99

Key Specifications

Key Specifications