Clamp-On Meter Model 502 (TRMS, 400A AC, 600V AC/DC, Ohms, Continuity)

Item # AEMC-502
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The Clamp-on Meter Model 502 is a general-purpose professional clamp-on. A strong mechanical case design, quality materials, full ranges and compliance to international safety and quality standards ensure a professional and reliable tool. The Model 502 is a True RMS clamp-on which provides RMS measurements for measuring in non-linear electrical environments.
This clamp-on multimeter is auto-ranging, and provides the user with AAC,VAC, VDC, Ohms, Continuity, as well as a frequency measurement function. The jaw opening for the Model 502 is 1.1" (28mm).

Features
  • 400AAC current measurements; 600VAC/DC volts measurements; TRMS measurements
  • Compact size - fits into your pocket Includes test leads and a soft carrying pouch
  • Hold function to "freeze" readings
  • Large easy-to-read 4000-count display; 42-segment bargraph
  • Resistance measurements to 400 Ohm; Continuity with beeper below 40 Ohm
Application
  • Electrical testing and troubleshooting on traditional and non-linear leads, such as adjustable speed drives and computers
  • Industrial, commercial, HVAC and residential troubleshooting
  • Power panel, junction box and battery bank monitoring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov