Digital Multimeter Model 5233 ( TRMS, 6000-cts, V, A, AC/DC, CAP, Ohm, T, NCV)

Item # AEMC-5233
Availability
93
Price Table
Quantity Price
1 - 9 $133.99
10 - 24 $131.31
25 - 99 $128.63
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

The Model 5233 is a rugged, economical TRMS digital multimeter with a function for non-electrical contact testing (NCV) function for detecting live electrical circuits. This multimeter is designed for safety: IEC61010, 600V CAT IV. The Multimeter Model 5233 provides a Volt, Ohm, Continuity, Diode, Capacitance, Frequency, Duty Cycle and Ammeter function, as well as an AC voltmeter with low input impedance that is capable of finding ghost voltages by adding a burden to the circuit. It can measure up to 10 Amps directly and can measure temperature in both °C or °F using K-type thermocouples.
The rotary function switch provides two OFF positions (OFF and OFF NCV). While in the OFF NCV position, the display will turn red if placed close to a live cable, providing a safe and easy way to detect hot wires. This meter has a high sensitivity with a resolution of 0.01mV and can withstand overloads up to 8000V.
The Model 5233 is ideal for electrical installers, electricians and heating or air-conditioning specialists.

Features
  • Ohmmeter, Continuity test with buzzer, Diode test and Capacitance functions
  • 6000-count backlit display + 61 segment bargraph
  • AC/DC voltmeter with high input impedance (voltage measurements for electronics) High sensitivity with a resolution of 0.01mV
  • Non-electrical contact detection of network voltage (NCV Function)
  • Product includes: Set of two 5ft color coded test leads, soft carrying case, thermocouple and user manual
Application
  • Detect loose electrical wiring
  • Temperature checking
  • Detect live circuits
  • General purpose testing


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov