L-com offers a wide range of testing equipment, including Ethernet cable testers and fault mappers. These testing devices are engineered to diagnose and test the wiring continuity of Cat5, Cat5e, Cat6, and other Ethernet cables. Our Ethernet cable tester models are ideal for cable maintenance, inspection, field testing, and network installation applications. These cable testers help identify and troubleshoot cabling issues, including mis-wired termination and short and open circuits. Make your Ethernet network cable tester purchase now to receive same business day shipping.
Our hand-held TDR (Time Domain Reflectometer) cable fault mappers are designed to measure cable lengths and locate faults on power and communication cables. These cable fault locators from L-com are suitable for coaxial, LAN, telephone, power, electrical, UTP, STP, FTP, and SSTP cable assemblies. The accuracy of the fault mapper is within a range of +/-1% to +/-5%, providing reliable and precise results. Our fault mappers feature an adjustable velocity of propagation (Vp) from 1% to 99%. Our cable fault locators have a long battery life of up to 60 hours of continuous testing and up to 4,000 hours in standby mode.
The TDR technology fault locators can identify if the fault is near the end, the remote end of the cable, or if it is somewhere in between, along with the distance of the responsibility. Our cable fault mappers can detect cable faults up to 19,000 feet (6,000 meters). These fault mappers from L-com can see open circuit pairs, bridge taps, crossed wires, crossed pairs, faulty taps, split pairs, shield faults, reversed pairs and impedance mismatching. There are 4 X 1.5V AA alkaline batteries which provide power for these cable fault locators. Our fault mappers feature a 128 X 64-pixel graphical LCD that provides detailed information on cable faults and test results. The cable fault locators datasheets contain different specifications for the Ethernet cable testers.
The Tripp Lite multi-function network cable tester features a two-piece unit with coax adapters and terminators for testing BNC, RJ11, RJ12, RJ45, and F-type coax cables. These cable fault locators have a high-visibility blue electroluminescent backlit display and a built-in tone generator for tracing and locating cables. Our Wire Mapper pro cable fault mappers are also applicable for mapping network layouts, identifying LAN wiring faults, and testing active services and patch cords.
L-com's in-stock collection contains thousands of products, including Ethernet cable testers. We are accessible by phone, chat, and email. Our cable testers are ready for same business day shipping. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. For further information on our products, our expert technical support and knowledgeable sales team can help you get the perfect cable testing devices and fault locators for your requirement.