To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Lightmeter (20fc, 200fc, 2kfc, 20kfc) (20lux, 200lux, 2klux, 20klux)

Item # AEMC-CA811
Availability
7
Price Table
Quantity Price
1 - 9 $179.99
10 - 24 $176.39
25 - 99 $172.79
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

The Lightmeter Model CA811 is a portable, easy-to-use instrument which features optical sensors that are designed to match the response of the human eye, making them ideal instruments for workspace analysis and planning. The ergonomically designed case, large display and intuitive function selection make this instrument the right choice for any application. The Lightmeter Model CA811 is designed for simple one-hand operation. It provides selectable lux or footcandle units for display and features a 3 1/2 digit backlit LCD and HOLD function. The Model CA811 offers a MAX function.

Features
  • 2000-count backlit LCD, Cosine corrected, HOLD function, MAX function
  • Easy one-hand operation, removable sensor for remote reading
  • Includes rugged, shockproof, protective, dirt resistant holster
  • Measures in footcandles (fc) or lux, CIE photoptic (human eye) response
  • Designed to measure a wide range of lighting types
Application
  • Ambient testing for light-sensitive displays and archives in museums and art galleries
  • Testing for OSHA compliance in workplace, cleanroom and industrial settings


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov