Non-Contact AC Voltage Detector Model NC-1

Item # AEMC-NC1
Availability
8
Price Table
Quantity Price
1 - 24 $19.19
25 - 49 $18.42
50 - 99 $17.85
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

The Model NC-1 Non-Contact AC Voltage Detector measures the presence of AC Voltage from 100 to 240VAC. To use you merely touch the probe tip near the jacket of a cable or wire to determine if there is voltage present. You can also insert the tip into an outlet hole itself.
The LED light and audible warning provide a safe quick and easy way to confirm the presence of voltage in a circuit. The battery provides approximately 5 hours of continuous operation

Features
  • Battery: 2x 1.5V AAA (included)
  • Detection Distance: <5mm
  • Safety: For indoor use and in accordance with overvoltage 600V Cat. III, Pollution Degree 2
  • Frequency: 50/60Hz
  • Voltage Sensitivity: 100 to 240VAC; Over Voltage: 600V Cat. III


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov