The Senko AFT-G-FC Fiber Visual Fault locator features a robust and handy design. It emits a 650nm visible red light in either continuous or pulse mode to allow for the quick inspection of fiber assemblies to confirm light path. Can also be used to visually trace fiber optic cable runs within a building.
Optional 1.25mm adapter SK-AFT-G-CAC available (sold separately)
Features
650nm light allows you to easily check long fiber runs.
2.5mm head allows connections to most fiber types.
Constant on and pulse settings.
Application
Fiber cable production shops.
Multiple line fiber installations.
Test environments.
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov