TNC Female Bulkhead Mount Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, 0.100 inch, .480 inch D Hole

Item # LCCN45909
Availability
65
Price Table
Quantity Price
1 - 24 $35.49
25 - 49 $33.72
50 - 99 $31.94
100 + Call Us
Add to Cart

Description

L-com's LCCN45909 , TNC, Standard, Connector is part of our full line of RF components available for same-day shipping. Our TNC female connector operates up to a maximum frequency of 1 GHz and offers good VSWR of 1.5:1. This TNC bulkhead connector allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount and panel mount applications. Our TNC female bulkhead connector LCCN45909 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 1 GHz
  • Good VSWR of 1.5:1
  • Gold Plated Brass Contact
  • 30 µin minimum contact plating
Application
  • General Purpose Test
  • Rack and Panel Mount Applications
  • Custom Cable Assemblies