TNC Male to TNC Male Cable Assembly using RG316-DS Coax, 0.5 FT with HeatShrink, LF Solder

Item # LCCA31421-FT0.5
Availability
Call Us
Price Table
Quantity Price
1 - 24 $87.83
25 - 49 $83.44
50 - 99 $79.05
100 + Call Us
Add to Cart

Description

TNC Male to TNC Male Cable Assembly using RG316-DS Coax, 0.5 FT with HeatShrink, LF Solder

This high quality TNC male to TNC male cable assembly using RG316-DS coax, 0.5 FT with heatshrink, LF solder cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31421-FT0.5 TNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with TNC connection on one end and TNC connection on the other. This TNC to TNC cable from L-com has a male to male gender combination. L-com's RF cable assembly can be bent up to 1.57 inch with one time minimum bend radius of 0.59 inch.

TNC plug to TNC plug cable assembly LCCA31421-FT0.5 is manufactured with a flexible coax. These flexible TNC to TNC cable assemblies use RG316-DS coax and are double shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.114 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com double shielded TNC male to TNC male cable assembly using RG316-DS coax, 0.5 FT with heatshrink, LF solder is built from quality components by skilled assemblers with many years of experience.

L-com’s TNC to TNC Male/Male cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz TNC male to TNC male cables are located on the LCCA31421-FT0.5 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

This TNC male to TNC male cable assembly using RG316-DS coax, 0.5 FT with heatshrink, LF solder is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TNC to TNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our TNC male to TNC male cable assembly using RG316-DS coax, 0.5 FT with heatshrink, LF solder.