Lead Free 3-Lug TRB Jack with Blunt Cut for 78 Ohm M17/176-00002-LC, 12" Cable

Item # LC3MSA00447-12
Availability
6
Price Table
Quantity Price
1 - 9 $132.99
10 - 24 $127.67
25 - 99 $122.35
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms
Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553