Lead Free 3-Lug TRB Bulkhead Insulated Jack with Blunt Cut for 78 Ohm M17/176-00002-LC, 48" Cable

Item # LC3MSA00451-48
Availability
15
Price Table
Quantity Price
1 - 9 $94.82
10 - 24 $91.03
25 - 99 $87.23
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms
Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553