Lead Free 3-Lug TRB Jack with Blunt Cut for 78 Ohm M17/176-00002-LC, 24" Cable

Item # LC3MSA00453-24
Availability
5
Price Table
Quantity Price
1 - 9 $88.95
10 - 24 $85.39
25 - 99 $81.83
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms
Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553