Lead Free Bend Relief 3-Lug TRB Bulkhead Insulated Jack with Blunt Cut for 78 Ohm 30-2001-LC, 48" Cable

Item # LC3MSA00557-48
Availability
4
Price Table
Quantity Price
1 - 9 $219.99
10 - 24 $211.19
25 - 99 $202.39
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -20°C to +75°C
  • 78 ohms
Application
  • MIL-STD-1553
  • Data