-
Home
/
-
Lead Free LSZH Bend Relief 3-Lug TRB Bulkhead Insulated Jack with Blunt Cut for 78 Ohm TWCH-78-2-LC, 12" Cable
Description
Features
- MIL-STD-1553
- -30°C to +80°C
- 78 ohms
- ROHS Low Smoke Zero Halogen
- Non-Toxic
Application
- Military Contractors
- MIL-STD-1553
- Data
- Safer Enviroments
- Ventilation critical areas
- Hospitals
|