Halogen Free 3-Lug TRB Bulkhead Insulated Jack to Jack for 78 Ohm TWCH-78-2-LC, 36" Cable

Item # LC3MSA00236-36
Availability
1
Price Table
Quantity Price
1 - 9 $167.99
10 - 24 $161.27
25 - 99 $154.55
100 + Call Us
Add to Cart

Description

1553 TRB 3-Lug Jack Bulkhead to TRB 3-Lug Jack Bulkhead Cable Assembly using TWCH-78-2-LC Coax, 3 FT

This high quality 1553 TRB 3-Lug jack bulkhead to TRB 3-Lug jack bulkhead cable assembly using TWCH-78-2-LC coax, 3 FT cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built twinax cable assemblies for RF / microwave that all ship the same business day as they are ordered. LC3MSA00236-36 TRB 3-Lug cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF twinax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF 1553 twinax cable assemblies are built with TRB 3-Lug bulkhead connection on one end and TRB 3-Lug bulkhead connection on the other. This 1553 TRB 3-Lug to TRB 3-Lug cable from L-com has a jack to jack gender combination.

TRB 3-Lug female to TRB 3-Lug female cable assembly LC3MSA00236-36 is manufactured with a flexible twinax. This 1553 radio frequency cord is wrapped in an HF POF jacket which has a 0 inch diameter and provides low loss with a maximum VSWR of 0:1.

L-com’s TRB 3-Lug to TRB 3-Lug Jack/Jack cable operates at a maximum frequency of 500 MHz. Technical performance specifications on these 500 MHz TRB 3-Lug jackbulkhead to TRB 3-Lug jack bulkhead cables are located on the LC3MSA00236-36 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

This 1553 TRB 3-Lug jack bulkhead to TRB 3-Lug jack bulkhead cable assembly using TWCH-78-2-LC coax, 3 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TRB 3-Lug to TRB 3-Lug cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our 1553 TRB 3-Lug jack bulkhead to TRB 3-Lug jack bulkhead cable assembly using TWCH-78-2-LC coax, 3 FT.


Features
  • MIL-STD-1553
  • -30°C to +80°C
  • 78 ohms
  • Halogen Free
  • Non-Toxic
Application
  • Military Contractors
  • MIL-STD-1553
  • Data
  • Safer Enviroments
  • Ventilation critical areas