1553 TRB 3-Slot Plug to Blunt Cut Genderless Cable Assembly using M17/176-00002-LC Coax, 1 FT

Item # LC3CA2430-12
Availability
Call Us
Price Table
Quantity Price
1 - 9 $83.99
10 - 24 $80.63
25 - 99 $77.27
100 + Call Us
Add to Cart

Description

The L-com LC3CA2430-12 MIL-STD-1553 flexible RF cable assembly is perfect for applications that need tight bends and flexible cable. This TRB 3-slot to blunt cut cable assembly is plug to genderless and made of 78 ohm flexible M17-176-00002-LC twinax. Our 78 Ohm cable assembly is available with a PFA jacket and a copper inner conductor with silver plating. We offer a blue, 0.57-inch OD TRB 3-slot to blunt cut cable that operates at 10 MHz.

This blue RF cable assembly is the most commonly utilized cable assembly in wide connectivity applications such as bus couplers, avionics control boxes, and bus relay. L-com's LC3CA2430-12 MIL-STD-1553 flexible RF cable assembly is available with PTFE dielectric. Our TRB 3-slot plug to blunt cut genderless cable has bayonet coupling connectors made of brass with nickel plating. This RF flexible M17-176-00002-LC twinax cable operates between -55 and 200 degrees Celsius.

L-com has one of the largest in-stock selections of MIL-STD-1553 flexible RF cable assembly with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you the perfect TRB 3-slot plug to blunt cut genderless cable as per your requirements.