Lead Free LSZH Bend Relief 2-Slot TRB Plug to Plug for 78 Ohm TWCH-78-2-LC, 12" Cable

Item # LC3MSA00607-12
Availability
Call Us
Price Table
Quantity Price
1 - 9 $310.99
10 - 24 $298.55
25 - 99 $286.11
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -30°C to +80°C
  • 78 ohms
  • ROHS Low Smoke Zero Halogen
  • Non-Toxic
Application
  • Military Contractors
  • MIL-STD-1553
  • Data
  • Safer Enviroments
  • Ventilation critical areas
  • Hospitals