Description
The L-com LCCN310-06031-303 is a TRB plug full crimp connector with twinax connectivity. This standard 1553 TRB plug cable connector features the standard 3-lug bayonet design, which acts to lock connection between both center pin/socket and intermediate cylindrical contacts. The bayonet type can withstand severe shocks and vibrations. The TRB connector has a robust design and is easy to use.
This LCCN310-06031-303 from L-com is a TRB connector that is straight with full crimp termination for 752BA5314 cable. This TRB connector is RoHS compliant. The TRB plug full crimp connector is suitable for applications such as aircraft avionics, test labs, the military/aero avionics market, and the avionics test market.
L-com has one of the largest in-stock selections of TRB plug full crimp connector with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect TRB connector for your requirements.
![]() |