TRB Plug Right Angle to TRB Plug Right Angle 1553 Cable 48 Inch Length Using 78 Ohm M17/176-00002 Coax

Item # LC3MP2167-48
Availability
9
Price Table
Quantity Price
1 - 9 $373.00
10 - 24 $358.08
25 - 99 $343.16
100 + Call Us
Add to Cart

Description

L-com’s LC3MP2167-48 is a 3-slot full crimp plug R/A to R/A M17/176 Twinax, 48 inch cable assembly from L-Com. These cable assemblies have popular TRB plug connectors with 3-lug bayonet coupling designs. These MIL-STD-1553 Twinaxial cable assemblies with TRB connector interfaces are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays.

The LC3MP2167-48 3-slot full crimp plug R/A to R/A M17/176 Twinax MIL-STD-1553 cable assemblies have a high temperature feature of +200 °C. These cable assemblies have Twinax connectivity and are ideal for applications such as Aircraft avionics and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The 3-slot full crimp plug R/A to R/A M17/176 Twinax cable assemblies have a robust design and are easy to use.

L-com has one of the largest in-stock selections of 3-slot full crimp plug R/A to R/A M17/176 Twinax MIL-STD-1553 cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 3-slot full crimp plug R/A to R/A M17/176 Twinax MIL-STD-1553 cable assemblies for your requirements.


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms
Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553