Lead Free Threaded TRB Plug to 3-Lug TRB Bulkhead Insulated Jack for 78 Ohm 30-2001-LC, 24" Cable

Item # LC3MSA00564-24
Availability
4
Price Table
Quantity Price
1 - 9 $218.99
10 - 24 $210.23
25 - 99 $201.47
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -20°C to +75°C
  • 78 ohms
Application
  • MIL-STD-1553
  • Data