High Speed HDMI Cable w/ Ferrites, Black, 1M

Item # VHA00019-1M
Availability
299
Price Table
Quantity Price
1 - 24 $17.59
25 - 49 $16.71
50 - 99 $15.83
100 + Call Us
Add to Cart

Description

L-com's VHA00019 series HDMI cable products offer a very cost effective way to support myriad HDMI applications. Our VHA00019-1M is a one meter cable with male to male HDMI (High Definition Multimedia Interface) connectors. As an HDMI Adopter, L-com's HDMI cables are certified by HDMI Licensing LLC. to perform to the latest HDMI specification. The VHA00019-1M from L-com features dual ferrite beads to reduce the adverse effects of EMI/RFI. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI and 4K video. Additional features include rugged over mold connectors and PVC Jackets.

Features
  • Used to connect an HDMI source to an HDMI Display
  • Fully molded backshell construction is highly durable
  • Gold plated contact pins to minimize signal loss
  • Dual ferrites to protect against adverse effects of EMI/RFI
Application
  • HDTV
  • Home Theatre
  • 4k 1080p
  • High External Noise Applications
  • High Speed HDMI with Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov