Universal CPU Power Cord - Nema 5-15P to C13 - 15 Amp - 3 FT - Blue

Item # PPA00011BL-03F
Availability
31
Price Table
Quantity Price
1 - 24 $9.59
25 - 49 $9.11
50 - 99 $8.63
100 + Call Us
Add to Cart

Description

The L-com PPA00011BL-03F is a Nema 5-15p to C13 power cord with a blue jacket. These cords are common for connecting PCs to a power source. The various color options we offer at L-com are popular in high cord density applications where the user needs to know which cord goes where through color coding. The PPA00011BL-03F is rated for max 15 amps and max 125 volts with SJT jacket.

Features
  • 15 Amp 125 Volt Rating
  • 14 AWG Conductors
  • Nema 5-15p Inlet to IEC C13 Outlet
  • Blue Jacket
Application
  • PC/Server
  • Powered Devices
  • Switch/Router
  • Power


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov