USB 2.0 to RS232 Converter Cable, USB Type A Male to DB9 Male, PVC (Polyvinyl Chloride), 1.5-Meter

Item # USB2.0-RS232-1.5M
Availability
470
Price Table
Quantity Price
1 - 24 $25.19
25 - 49 $23.93
50 - 99 $22.67
100 + Call Us
Add to Cart

Description

The L-com USB2.0-RS232-1.5M is a USB bus to RS232 serial connection converter cable that is available for same business day shipment. We can connect legacy RS232 devices like PDAs, GPS systems, etc. to a USB connection on a PC or laptop by using this serial converter cord. The USB 2.0 to RS232 cable draws power from the USB port, so no external power supply is needed.

The cable jacket is made from PVC (Polyvinyl Chloride) material. Our converter cord has a USB type A male connector for connecting to a PC or laptop and a DB9 male connector for the RS232 connection. The L-com USB2.0-RS232-1M USB bus to RS232 cable provides a migration path to legacy RS-232 and serial equipment, protecting your investment.

This converter cord is available in plug-and-play configuration and has a 1 Mbps data transfer rate. Our 1.5-meter long serial conversion cable is suitable for DAQ, data communications, serial devices to USB and vice versa, creating RS232 ports, peripheral interconnects such as PDAs, modems, and ISDN terminal applications. L-com serial conversion cable is compatible with platforms running Windows, Mac, Linux, and Android.

L-com has the largest in-stock selection of USB 2.0 to RS232 converter cables for local, domestic, and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect USB to RS232 cable as per your requirements.


Features
  • Converts USB to RS232
  • USB A Type male to DB9 male with thumbscrews
  • Provides migration path to legacy RS-232 and serial equipment protecting your investment
  • USB 2.0 version with over 1Mbps data transfer rate
  • Compatible with Windows, Linux, MAC and Android systems
Application
  • DAQ
  • Data communications
  • Peripheral interconnects such as PDAs, modems and ISDN terminals
  • Serial devices to USB and vice versa
  • Creating RS232 ports


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov