To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB 3.0 Adapter Coupler Panel Mount ECF Flange Style, A Type Female to A Type Female, ABS Housing, Ivory

Item # ECF504-3AA-IVY
Availability
77
Price Table
Quantity Price
1 - 24 $14.59
25 - 49 $13.86
50 - 99 $13.13
100 + Call Us
Add to Cart

Description

In stock and shipping same day, L-com's USB 3.0 ECF504-3 adapter/coupler family allows USB cables to be efficiently passed through a panel or enclosure using L-com's efficient ECF style flange mount design.

The ECF504-3AA-IVY is an ivory coupler with an A type female to female design and is rated for USB 3.0. Coupler/adapter options include A to A, A to B, and B to A connector combinations in addition to both chrome plated, shielded and unshielded housing designs. The chrome plated design electrically connects the connector shells and ground to the housing's plating and is excellent for applications that require grounding your adapter/coupler to your panel or enclosure.

L-com's ECF style USB adapter products securely mount via 4-40 screws which are sold separately (see part number ECF440). Available colors include black, ivory and silver. Contact L-com's expert technical support with questions and order online today.

Features
  • The ECF504-3AA-IVY is an ivory USB 3.0 coupler with an A type female to female design
  • Allows USB cables to be passed through panels or enclosures using L-com's ECF style flange mount design with screw mounting for secure installation
  • Rated for USB 3.0 applications with 30 micro inch gold plated contacts to provide reliable connections with repeated mating cycles
  • Available connector options include USB 2.0 and 3.0 female type A-A, B-A & A-B
  • Shielded and Unshielded housings available for user grounding preference
Application
  • PC peripheral interconnects and computing
  • Data acquisition and storage
  • Test and measurement
  • Video and data transfer
  • Printers and servers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov