To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB 3.0 Cable Assembly, Type A Male Plug to Type A Female Jack w/ Ferrites, 28/26/22AWG, Low Smoke Zero Halogen LSZH, Black, 2.0M

Item # U3A00090-2M
Availability
124
Price Table
Quantity Price
1 - 24 $37.59
25 - 49 $35.71
50 - 99 $33.83
100 + Call Us
Add to Cart

Description

L-com offers a wide selection of USB 3.0 cable assemblies off the shelf for same day shipping. The U3A00090 family's addition of ferrites to the ends of a cable helps to suppress high frequency noise for a cleaner and more efficient signal. L-com's USB 3.0 cable selection with ferrites includes cable assemblies with Type A, Type C, and Type Micro B connectors. Ferrite cables are often available in both PVC and LSZH (Low Smoke Zero Halogen) options. Don't see the connector combination you are looking for? Contact L-com today for a custom solution.

Features
  • USB 3.0 assembly with encapsulated ferrite beads
  • Fully shielded to provide maximum protection against EMI/RFI
  • Low Smoke Zero Halogen (LSZH or LS0H) jacket in black
  • 22AWG power conductors for maximum power transfer; see L-com's U3A00086 cable series for 24AWG option in shorter lengths
  • Transfer rates up to 4.8 Gbps
Application
  • Data Storage and Acquisition
  • Test and Measurement
  • Video Transfer or Cameras
  • Portable Data Storage
  • Gaming hardware and interfaces


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov